A 2Z1A-D21
2:1 Miniature Right Angle Helical Gear Drive with 2 Output shafts
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $94.65 | 6 wks |
25 - 49 | $89.83 | 6 wks |
50 - 99 | $87.33 | 8 wks |
100 - 249 | $82.32 | 8 wks |
250+ | Request for Quote |
$94.65
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Output Shafts | 2 |
---|---|
Gear Ratio | 2:1 |
Housing Material | Aluminum Alloy |
Max. Hp (HP) | 0.125 HP |
Max. Rpm (rpm) | 1800 RPM |
Mounting Type | Base Mount |
Shaft Dia. (Input) | 0.25 Inch |
Shaft Dia. (Output) | 0.25 Inch |