A 2Z19-E0400
40 To 1 Right Angle Speed Reducer. Can be customized with Anti-Backlash Gear for Almost Zero Backlash
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 2 | $560.00 | 19 wks |
3 - 4 | $490 | 19 wks |
5 - 9 | $462 | 19 wks |
10 - 24 | $448 | 19 wks |
25+ | Request for Quote |
$560.00
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Backlash @ Output (arc min) | 30 arc Min. |
---|---|
Gear Ratio (to 1) | 40 To 1 |
Input Shaft Length | 1 Inch |
Max. Input Speed (rpm) | 6000 rpm |
Max. Output Torque (in-lb @ 1800 rpm) | 39 in-lb @ 1800 rpm |
Max. Start Torque (oz-in) | 1.12 oz-in |
Output Shaft Length | 1 Inch |
Shaft Dia. (Input) | 0.3123 Inch |
Shaft Dia. (Output) | 0.375 Inch |
Weight (oz.) | 21 oz |