A 2Z11-321P
2:1 Minature Right Angle Helical Gear Reducer With, 2 Output Shafts.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $91.44 | 11 wks |
25 - 49 | $86.62 | 11 wks |
50 - 99 | $84.16 | 11 wks |
100+ | $79.29 | 11 wks |
$91.44
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Output Shafts | 2 |
---|---|
Gear Ratio | 2:1 |
Housing Material | Reinforced Fiberglass |
Max. Continous Hp (HP) | 0.125 HP |
Max. Rpm (Maximum Speed) | 1800 Maximum Speed |
Mounting Type | Panel |
Shaft Dia. (Input) | 0.25 Inch |
Shaft Dia. (Output) | 0.25 Inch |