A 2Z11-311P
1:1 Minature Right Angle Helical Gear Drive With, 2 Output Shafts.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $87.16 | 11 wks |
25 - 49 | $82.41 | 11 wks |
50 - 99 | $80.01 | 11 wks |
100+ | $75.35 | 11 wks |
$87.16
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Output Shafts | 2 |
---|---|
Gear Ratio | 1:1 |
Housing Material | Reinforced Fiberglass |
Max. Continous Hp (HP) | 0.125 HP |
Max. Rpm (Maximum Speed) | 1800 Maximum Speed |
Mounting Type | Panel |
Shaft Dia. (Input) | 0.25 Inch |
Shaft Dia. (Output) | 0.25 Inch |