A 2Z11-311
1:1 Miniature Right Angle Helical gear drive with, 2 Output Shafts.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $85.68 | 6 wks |
25 - 49 | $80.97 | 6 wks |
50 - 99 | $78.58 | 6 wks |
100+ | $73.99 | 6 wks |
$85.68
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Output Shafts | 2 |
---|---|
Gear Ratio | 1:1 |
Housing Material | Reinforced Fiberglass |
Max. Continous Hp (HP) | 0.125 HP |
Max. Rpm (Maximum Speed) | 1800 Maximum Speed |
Mounting Type | Base |
Shaft Dia. (Input) | 0.25 Inch |
Shaft Dia. (Output) | 0.25 Inch |