A 2Z11-221
2:1 Miniature Right Angle Helical gear reducer drive with, 1 Output Shaft.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $87.48 | 6 wks |
25 - 49 | $82.75 | 6 wks |
50 - 99 | $80.32 | 6 wks |
100+ | $75.65 | 6 wks |
$87.48
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Output Shafts | 1 |
---|---|
Gear Ratio | 2:1 |
Housing Material | Reinforced Fiberglass |
Max. Continous Hp (HP) | 0.125 HP |
Max. Rpm (Maximum Speed) | 1800 Maximum Speed |
Mounting Type | Base |
Shaft Dia. (Input) | 0.25 Inch |
Shaft Dia. (Output) | 0.25 Inch |