A 2Z11-211P
1:1 Minature Right Angle Helical Gear Drive With, 1 Output Shaft.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $94.46 | 11 wks |
| 25 - 49 | $89.28 | 11 wks |
| 50 - 99 | $86.64 | 11 wks |
| 100+ | $81.61 | 11 wks |
$94.46
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| # Of Output Shafts | 1 |
|---|---|
| Gear Ratio | 1:1 |
| Housing Material | Reinforced Fiberglass |
| Max. Continous Hp (HP) | 0.125 HP |
| Max. Rpm (Maximum Speed) | 1800 Maximum Speed |
| Mounting Type | Panel |
| Shaft Dia. (Input) | 0.25 Inch |
| Shaft Dia. (Output) | 0.25 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities