A 2Z 4-200
Right Angle Worm Gear Drive, Size 11, 20:1 Ratio.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $265.80 | 8 wks |
5 - 9 | $253.42 | 8 wks |
10 - 24 | $241.79 | 8 wks |
25 - 49 | $229.63 | 8 wks |
50+ | Request for Quote |
$265.80
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Breakaway Torque (oz.in.) | 10 oz.in. |
---|---|
Gear Ratio (to 1) | 20 To 1 |
Gear Type | Worm Gear |
Material | Housing - Aluminum Alloy |
Max. Backlash (Degree) | 5 Degree |
Max. Input Speed (rpm) | 2000 rpm |
Output Torque (ozf-in.) | 200 oz.in. |
Shaft Dia. (Input) | 0.25 Inch |
Shaft Dia. (Output) | 0.187 Inch |
Size | 11 |
Substitute Part | S9914Y-G1565-03 |