A 2Z 2-2SR12

1 TO 1 Right Angle Drives with Shaft Extending from Bottom / Left
Qty Range Price/Unit Ships Within
1 - 4 $795.46 6 wks
5 - 9 $729.17 6 wks
10 - 24 $686.28 6 wks
25 - 49 $648.15 6 wks
50+ Request for Quote
$795.46

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Backlash, Nominal (°) 6 Degree
Bearing Type Ball Bearings
Manual Torque (lb.in.) 75 lb-in
Mounting Style Base Mount
Shaft Dia. 0.375 Inch
Shaft Extension 0.75 Inch
Shaft Projection Bottom & Left
Static Torque (lb.in.) 150 lb-in
Torque Rating (lb.in.) 15 lb-in
Weight (oz.) 19 oz

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team