A 2Z 2-2RR12
1 TO 1 Right Angle Drives with Shaft Extending from Bottom / Right
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $795.46 | 6 wks |
5 - 9 | $729.17 | 6 wks |
10 - 24 | $686.28 | 6 wks |
25 - 49 | $648.15 | 6 wks |
50+ | Request for Quote |
$795.46
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Backlash, Nominal (°) | 6 Degree |
---|---|
Bearing Type | Ball Bearings |
Manual Torque (lb.in.) | 75 lb-in |
Mounting Style | Base Mount |
Shaft Dia. | 0.375 Inch |
Shaft Extension | 0.75 Inch |
Shaft Projection | Bottom & Right |
Static Torque (lb.in.) | 150 lb-in |
Torque Rating (lb.in.) | 15 lb-in |
Weight (oz.) | 19 oz |