A 2Z 1-3SR08
1 TO 1 Right Angle Drives with Shaft Extending from Top / Bottom / Right
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $499.57 | 9 wks |
5 - 9 | $457.94 | 9 wks |
10 - 24 | $431 | 9 wks |
25 - 49 | $407.06 | 9 wks |
50+ | Request for Quote |
$499.57
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Backlash, Nominal (°) | 6 Degree |
---|---|
Bearing Type | Sintered Bearing |
Manual Torque (lb.in.) | 20 lb-in |
Mounting Style | Bracket Mount |
Shaft Dia. | 0.25 Inch |
Shaft Extension | 0.5 Inch |
Shaft Projection | Top / Bottom & Right |
Static Torque (lb.in.) | 25 lb-in |
Torque Rating (lb.in.) | 3 lb-in |
Weight (oz.) | 4 oz |