A 2Z 1-2SR08

1 TO 1 Right Angle Drives with Shaft Extending from Top / Right
Qty Range Price/Unit Ships Within
1 - 4 $366.00 6 wks
5 - 9 $335.5 6 wks
10 - 24 $315.77 6 wks
25 - 49 $298.22 6 wks
50+ Request for Quote
$366.00

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Backlash, Nominal (°) 6 Degree
Bearing Type Sintered Bearing
Manual Torque (lb.in.) 20 lb-in
Mounting Style Bracket Mount
Shaft Dia. 0.25 Inch
Shaft Extension 0.5 Inch
Shaft Projection Top & Right
Static Torque (lb.in.) 25 lb-in
Torque Rating (lb.in.) 3 lb-in
Weight (oz.) 4 oz

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team