A 2Z 1-2RR08
1 TO 1 Right Angle Drives with Shaft Extending from Top / Left
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $391.61 | 6 wks |
5 - 9 | $358.98 | 6 wks |
10 - 24 | $337.86 | 6 wks |
25 - 49 | $319.09 | 6 wks |
50+ | Request for Quote |
$391.61
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Backlash, Nominal (°) | 6 Degree |
---|---|
Bearing Type | Sintered Bearing |
Manual Torque (lb.in.) | 20 lb-in |
Mounting Style | Bracket Mount |
Shaft Dia. | 0.25 Inch |
Shaft Extension | 0.5 Inch |
Shaft Projection | Top & left |
Static Torque (lb.in.) | 25 lb-in |
Torque Rating (lb.in.) | 3 lb-in |
Weight (oz.) | 4 oz |