A 2B 7-S400

40 TO 1 Right Agle Speed Reducer With Compression-Molded Glass-fill Polyester Housing
Qty Range Price/Unit Ships Within
1 - 24 $139.56 6 wks
25 - 49 $130.47 6 wks
50 - 99 $124.03 6 wks
100 - 249 $120.42 6 wks
250+ Request for Quote
$139.56

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing (Input / Output) Sintered / Sintered
Gear Ratio (to 1) 40 To 1
Gear Type Bronze Worm Gear
hp (Input / Output) 0.1 / 0.1
Output Speed (rpm) 45 RPM
Output Torque (lbf-in.) 112 lb-in
Shaft (Input / Output) Solid / Solid
Weight (oz.) 28 oz

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team