A 2B 7-S150
15 TO 1 Right Agle Speed Reducer With Compression-Molded Glass-fill Polyester Housing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $139.56 | 6 wks |
25 - 49 | $130.47 | 6 wks |
50 - 99 | $124.03 | 6 wks |
100 - 249 | $120.42 | 6 wks |
250+ | Request for Quote |
$139.56
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing (Input / Output) | Sintered / Sintered |
---|---|
Gear Ratio (to 1) | 15 To 1 |
Gear Type | Bronze Worm Gear |
hp (Input / Output) | 0.27 / 0.27 |
Output Speed (rpm) | 120 RPM |
Output Torque (lbf-in.) | 102 lb-in |
Shaft (Input / Output) | Solid / Solid |
Weight (oz.) | 28 oz |