A 2B 7-H600
60 TO 1 Right Agle Speed Reducer With Compression-Molded Glass-fill Polyester Housing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $142.75 | 11 wks |
25 - 49 | $132.25 | 11 wks |
50 - 99 | $125.49 | 11 wks |
100 - 249 | $121.58 | 11 wks |
250+ | Request for Quote |
$142.75
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing (Input / Output) | Sintered / Sintered |
---|---|
Gear Ratio (to 1) | 60 To 1 |
Gear Type | Bronze Worm Gear |
hp (Input / Output) | 0.075 / 0.075 |
Output Speed (rpm) | 30 RPM |
Output Torque (lbf-in.) | 75 lb-in |
Shaft (Input / Output) | Solid / Hollow |
Weight (oz.) | 28 oz |