A 1Z 2MYZ1006008
Module 1, 60 Teeth, 20° Pressure Angle, Acetal / Brass Insert Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $12.66 | 3 wks |
10 - 49 | $11.05 | 3 wks |
50 - 99 | $9.27 | 3 wks |
100 - 249 | $8.58 | 3 wks |
250+ | Request for Quote |
$12.66
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 mm |
---|---|
Face Width | 9 mm |
Hub Dia. | 21 mm |
Hub Style | With Hub / Set Screw |
Material | Acetal / Brass Insert |
Module (Pitch) | 1 |
No. Of Teeth | 60 |
Pitch Dia. | 60 mm |
Pressure Angle (°) | 20° |
Quality Class | Commercial / Molded |