A 1Z 2MYZ1003605
Module 1, 36 Teeth, 20° Pressure Angle, Acetal / Brass Insert Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $10.23 | 8 wks |
10 - 49 | $8.68 | 8 wks |
50 - 99 | $7.09 | 8 wks |
100 - 249 | $6.49 | 8 wks |
250+ | Request for Quote |
$10.23
Availability: 23 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 5 mm |
---|---|
Face Width | 9 mm |
Hub Dia. | 18 mm |
Hub Style | With Hub / Set Screw |
Material | Acetal / Brass Insert |
Module (Pitch) | 1 |
No. Of Teeth | 36 |
Pitch Dia. | 36 mm |
Pressure Angle (°) | 20° |
Quality Class | Commercial / Molded |