A 1Z 2MYZ1003508
Module 1, 35 Teeth, 20° Pressure Angle, Acetal / Brass Insert Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $10.10 | 3 wks |
10 - 49 | $8.56 | 3 wks |
50 - 99 | $6.98 | 3 wks |
100 - 249 | $6.4 | 3 wks |
250+ | Request for Quote |
$10.10
Availability: 23 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 mm |
---|---|
Face Width | 9 mm |
Hub Dia. | 18 mm |
Hub Style | With Hub / Set Screw |
Material | Acetal / Brass Insert |
Module (Pitch) | 1 |
No. Of Teeth | 35 |
Pitch Dia. | 35 mm |
Pressure Angle (°) | 20° |
Quality Class | Commercial / Molded |