A 1Z 2MYZ0506006
Module 0.5, 60 Teeth, 20° Pressure Angle, Acetal / Brass Insert Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $12.78 | 6 wks |
10 - 49 | $11.72 | 6 wks |
50 - 99 | $10.2 | 6 wks |
100 - 249 | $9.85 | 8 wks |
250+ | Request for Quote |
$12.78
Availability: 21 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 6 mm |
---|---|
Face Width | 3 mm |
Hub Dia. | 15 mm |
Hub Style | With Hub / Set Screw |
Material | Acetal / Brass Insert |
Module (Pitch) | 0.5 |
No. Of Teeth | 60 |
Pitch Dia. | 30 mm |
Pressure Angle (°) | 20° |
Quality Class | Commercial / Molded |