A 1Y26-75012

16 Teeth, 3/4" Nominal Dia., Internal Spline
Qty Range Price/Unit Ships Within
1 - 4 $75.25 6 wks
5 - 9 $70.7 6 wks
10 - 24 $67.25 6 wks
25 - 49 $63.59 6 wks
50+ Request for Quote
$75.25

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Half Angle (°) 22.5 Degree
Length 1.5 Inch
Major Diameter 0.822 Inch
Material 416 Stainless Steel
Minor Diameter 0.721 Inch
Nominal Diameter 3/4
Number Of Teeth 16
Outside Diameter 1.5
Spline Type Internal

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team