A 1Y26-62510
16 Teeth, 5/8" Nominal Dia., Internal Spline
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $45.93 | 6 wks |
5 - 9 | $42.83 | 6 wks |
10 - 24 | $40.47 | 6 wks |
25 - 49 | $38.15 | 6 wks |
50+ | Request for Quote |
$45.93
Availability: 11 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Half Angle (°) | 22.5 Degree |
---|---|
Length | 1.25 Inch |
Major Diameter | 0.7 Inch |
Minor Diameter | 0.601 Inch |
Nominal Diameter | 5/8 |
Number Of Teeth | 16 |
Outside Diameter | 1.25 |
Spline Type | Internal |