A 1Y26-46808
16 Teeth, 15/32" Nominal Dia., Internal Spline
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $28.20 | 6 wks |
5 - 9 | $26.08 | 6 wks |
10 - 24 | $24.47 | 6 wks |
25 - 49 | $22.95 | 6 wks |
50+ | Request for Quote |
$28.20
Availability: 38 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Half Angle (°) | 22.5 Degree |
---|---|
Length | 1 Inch |
Major Diameter | 0.521 Inch |
Minor Diameter | 0.453 Inch |
Nominal Diameter | 15/32 |
Number Of Teeth | 16 |
Outside Diameter | 1 |
Spline Type | Internal |