A 1Y25-75002
16 Teeth, 3/4" Nominal Dia., External Spline
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $120.33 | 15 wks |
5 - 9 | $111.93 | 15 wks |
10 - 24 | $104.63 | 15 wks |
25 - 49 | $96.26 | 15 wks |
50+ | Request for Quote |
$120.33
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Half Angle (°) | 22.5 Degree |
---|---|
Length | 24 Inch |
Major Diameter | 0.807 Inch |
Minor Diameter | 0.695 Inch |
Nominal Diameter | 3/4 |
Number Of Teeth | 16 |
Outside Diameter | See Major Diameter |
Spline Type | External |