A 1Y25-62502
16 Teeth, 5/8" Nominal Dia., External Spline
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $86.50 | 12 wks |
5 - 9 | $80.47 | 12 wks |
10 - 24 | $75.22 | 12 wks |
25 - 49 | $69.2 | 12 wks |
50+ | Request for Quote |
$86.50
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Half Angle (°) | 22.5 Degree |
---|---|
Length | 24 Inch |
Major Diameter | 0.675 Inch |
Minor Diameter | 0.578 Inch |
Nominal Diameter | 5/8 |
Number Of Teeth | 16 |
Outside Diameter | See Major Diameter |
Spline Type | External |