A 1Y25-46804

16 Teeth, 15/32" Nominal Dia., External Spline
Qty Range Price/Unit Ships Within
1 - 4 $89.05 12 wks
5 - 9 $82.84 12 wks
10 - 24 $77.44 12 wks
25 - 49 $71.24 12 wks
50+ Request for Quote
$89.05

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Half Angle (°) 22.5 Degree
Length 48 Inch
Major Diameter 0.505 Inch
Material 416 Stainless Steel
Minor Diameter 0.428 Inch
Nominal Diameter 15/32
Number Of Teeth 16
Outside Diameter See Major Diameter
Spline Type External

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team