A 1Y25-34402

16 Teeth, 11/32" Nominal Dia., External Spline
Qty Range Price/Unit Ships Within
1 - 4 $73.68 12 wks
5 - 9 $68.54 12 wks
10 - 24 $64.07 12 wks
25 - 49 $58.94 12 wks
50+ Request for Quote
$73.68

Availability: 14 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Half Angle (°) 22.5 Degree
Length 24 Inch
Major Diameter 0.379 Inch
Material 416 Stainless Steel
Minor Diameter 0.311 Inch
Nominal Diameter 11/32
Number Of Teeth 16
Outside Diameter See Major Diameter
Spline Type External

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team