A 1Y 2MY10045
Module 1, 45 Teeth, 20° Pressure Angle, Stainless Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $27.54 | 6 wks |
10 - 24 | $22.08 | 6 wks |
25 - 49 | $19.54 | 6 wks |
50 - 99 | $17.63 | 6 wks |
100+ | Request for Quote |
$27.54
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 10 mm |
---|---|
Face Width | 8 mm |
Hub Dia. (0 = Hubless) | 25 mm |
Hub Style | With Hub No Set Screw |
Module (Pitch) | 1 |
No. Of Teeth | 45 |
Pitch Dia. | 45 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |