A 1Y 2MY10015
Module 1, 15 Teeth, 20° Pressure Angle, Stainless Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $12.27 | 6 wks |
10 - 24 | $9.7 | 6 wks |
25 - 49 | $8.47 | 6 wks |
50 - 99 | $7.62 | 6 wks |
100+ | Request for Quote |
$12.27
Availability: 47 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 mm |
---|---|
Face Width | 8 mm |
Hub Dia. (0 = Hubless) | 12 mm |
Hub Style | With Hub No Set Screw |
Module (Pitch) | 1 |
No. Of Teeth | 15 |
Pitch Dia. | 15 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |