A 1Y 2MY08045
Module 0.8, 45 Teeth, 20° Pressure Angle, Stainless Steel AISI Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $23.04 | 6 wks |
10 - 24 | $17.52 | 6 wks |
25 - 49 | $15.16 | 6 wks |
50 - 99 | $13.46 | 6 wks |
100+ | Request for Quote |
$23.04
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 mm |
---|---|
Face Width | 6 mm |
Hub Dia. (0 = Hubless) | 19 mm |
Hub Style | With Hub No Set Screw |
Module (Pitch) | 0.8 |
No. Of Teeth | 45 |
Pitch Dia. | 36 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |