A 1Y 2MY04050
Module 0.4, 50 Teeth, 20° Pressure Angle, Stainless Steel AISI Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $23.93 | 6 wks |
10 - 24 | $18.2 | 6 wks |
25 - 49 | $15.75 | 6 wks |
50 - 99 | $14.01 | 6 wks |
100+ | Request for Quote |
$23.93
Availability: 90 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 4 mm |
---|---|
Face Width | 5 mm |
Hub Dia. (0 = Hubless) | 10 mm |
Hub Style | With Hub No Set Screw |
Module (Pitch) | 0.4 |
No. Of Teeth | 50 |
Pitch Dia. | 20 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |