A 1X 2MYK050018
Module 0.5, 18 Teeth, 20° Pressure Angle, 300 Series Stainless Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $53.10 | 12 wks |
10 - 49 | $47.03 | 12 wks |
50 - 99 | $40.97 | 12 wks |
100+ | $38.94 | 12 wks |
$53.10
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 4 mm |
---|---|
Face Width | 8 mm |
Hub Dia. (0 = Hubless) | 10 mm |
Hub Style | With Hub & Set Screw |
Material | 300 Series Stainless Steel |
Module (Pitch) | 0.5 |
No. Of Teeth | 18 |
Pitch Dia. | 9 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |