A 1T15M32305
22.5 MM (OP), 5 Bore, 3 Face Width, Acetal / With Insert Gear Blank
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $10.78 | 8 wks |
25 - 49 | $8.25 | 8 wks |
50 - 99 | $7.4 | 8 wks |
100 - 249 | $6.7 | 8 wks |
250+ | Request for Quote |
$10.78
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Blank Configuration | With Hub |
---|---|
Bore Size | 5 |
Face Width | 3 |
Hub Dia. | 13 |
Hub Projection | 6.5 |
Material | Acetal with Insert |
Outside Diameter | 22.5 |
Set Screw Size | M3 |