A 1Q55-Z32
32DP / 4 Lead / 0.438P.D, 15.95° Right Hand Worm
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $70.61 | 8 wks |
10 - 24 | $44.93 | 8 wks |
25 - 49 | $35.95 | 8 wks |
50 - 99 | $32.34 | 8 wks |
100+ | Request for Quote |
$70.61
Availability: 38 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Set Screw | 0.21875 / #47 Hole |
---|---|
Condition / Finish | Hardened & Ground |
Face Width (FW) | 0.6875 |
Hub Dia. | 0.34 Inch |
Material (Quality Class) | Carbon Steel/Commercial |
Outside Dia. (O.D.) | 0.5 Inch |
Overall Width | 0.875 Inch |
Pitch | 32 |
Pressure Angle (°) | 25 ° |
Worm Specifications | 15.95° R.H./4 Lead/0.438" P.D. |