A 1Q55-Y48
48DP / 2 Lead / 0.333P.D, 7.11° Right Hand Worm
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $46.86 | 8 wks |
10 - 24 | $40.58 | 8 wks |
25 - 49 | $34.3 | 8 wks |
50 - 99 | $30.86 | 8 wks |
100+ | Request for Quote |
$46.86
Availability: 36 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Set Screw | 0.1875 / #47 Hole |
---|---|
Condition / Finish | Hardened |
Face Width (FW) | 0.5625 |
Hub Dia. | 0.26 Inch |
Material (Quality Class) | Carbon Steel/Commercial |
Outside Dia. (O.D.) | 0.375 Inch |
Overall Width | 0.75 Inch |
Pitch | 48 |
Pressure Angle (°) | 20 ° |
Worm Specifications | 7.11° R.H./2 Lead/0.333" P.D. |