A 1Q55-5Y32
32DP / 2 Lead / 0.438P.D, 8.13° Right Hand Worm
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $74.14 | 8 wks |
| 10 - 24 | $47.18 | 8 wks |
| 25 - 49 | $37.75 | 8 wks |
| 50 - 99 | $33.96 | 8 wks |
| 100+ | Request for Quote |
$74.14
Availability: 49 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / Set Screw | 0.21875 / #47 Hole |
|---|---|
| Condition / Finish | Hardened & Ground |
| Face Width (FW) | 0.6875 |
| Hub Dia. | 0.35 Inch |
| Material (Quality Class) | Carbon Steel/Commercial |
| Outside Dia. (O.D.) | 0.5 Inch |
| Overall Width | 0.875 Inch |
| Pitch | 32 |
| Pressure Angle (°) | 20 ° |
| Worm Specifications | 8.13° R.H./2 Lead/0.438" P.D. |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities