A 1Q 5-Z48
48DP / 4 Lead / 0.333P.D, 14.03° Right Hand Worm
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $40.99 | 8 wks |
10 - 24 | $26.73 | 8 wks |
25 - 49 | $22.59 | 8 wks |
50 - 99 | $20.32 | 8 wks |
100+ | Request for Quote |
$40.99
Availability: 65 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Set Screw | 0.1875 / #47 Hole |
---|---|
Condition / Finish | Hardened & Polished |
Face Width (FW) | 0.5625 |
Hub Dia. | 0.26 Inch |
Material (Quality Class) | Carbon Steel/Commercial |
Outside Dia. (O.D.) | 0.375 Inch |
Overall Width | 0.75 Inch |
Pitch | 48 |
Pressure Angle (°) | 25 ° |
Worm Specifications | 14.033° R.H./4 Lead/0.33" P.D. |