A 1Q 5-Z24
24DP / 4 Lead / 0.5P.D., 18.43° Right Hand Worm
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $43.17 | 8 wks |
10 - 24 | $28.96 | 8 wks |
25 - 49 | $24.47 | 8 wks |
50 - 99 | $22.02 | 8 wks |
100+ | Request for Quote |
$43.17
Availability: 148 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Set Screw | 0.25 / #42 Hole |
---|---|
Condition / Finish | Hardened & Polished |
Face Width (FW) | 0.8125 |
Hub Dia. | 0.375 Inch |
Material (Quality Class) | Carbon Steel/Commercial |
Outside Dia. (O.D.) | 0.583 Inch |
Overall Width | 1.0625 Inch |
Pitch | 24 |
Pressure Angle (°) | 25 ° |
Worm Specifications | 18.43° R.H./4 Lead/0.5" P.D. |