A 1Q 5-Y24

24DP / 2 Lead / 0.5P.D., 9.47° Right Hand Worm
Qty Range Price/Unit Ships Within
1 - 9 $33.77 8 wks
10 - 24 $29.25 8 wks
25 - 49 $24.72 8 wks
50 - 99 $22.24 8 wks
100+ Request for Quote
$33.77

Availability: 51 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Set Screw 0.25 / #42 Hole
Condition / Finish Hardened & Polished
Face Width (FW) 0.8125
Hub Dia. 0.375 Inch
Material (Quality Class) Carbon Steel/Commercial
Outside Dia. (O.D.) 0.583 Inch
Overall Width 1.0625 Inch
Pitch 24
Pressure Angle (°) 20 °
Worm Specifications 9.47° R.H./2 Lead/0.5" P.D.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team