A 1P 2MYH20022
Module 2, 22 Teeth, 20° Pressure Angle, Nylon / No Insert Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $28.65 | 3 wks |
10 - 24 | $26.87 | 3 wks |
25 - 49 | $25.53 | 3 wks |
50 - 99 | $24.87 | 3 wks |
100+ | Request for Quote |
$28.65
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 10 mm |
---|---|
Face Width | 20 mm |
Hub Dia. | 35 mm |
Hub Style | With Hub / No Set Screw |
Material | Nylon / No Insert |
Module (Pitch) | 2 |
No. Of Teeth | 22 |
Pitch Dia. | 44 mm |
Pressure Angle (°) | 20° |
Quality Class | Commercial / Machined |
Substitute Part | KPS2-22 |