A 1P 2MYH15065
Module 1.5, 65 Teeth, 20° Pressure Angle, Nylon / No Insert Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $67.49 | 3 wks |
10 - 24 | $63.56 | 3 wks |
25 - 49 | $60.45 | 3 wks |
50 - 99 | $58.72 | 3 wks |
100+ | Request for Quote |
$67.49
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 12 mm |
---|---|
Face Width | 15 mm |
Hub Dia. | 50 mm |
Hub Style | With Hub / No Set Screw |
Material | Nylon / No Insert |
Module (Pitch) | 1.5 |
No. Of Teeth | 65 |
Pitch Dia. | 97.5 mm |
Pressure Angle (°) | 20° |
Quality Class | Commercial / Machined |
Substitute Part | KPS1.5-65 |