A 1P 2MYH15025
Module 1.5, 25 Teeth, 20° Pressure Angle, Nylon / No Insert Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $22.83 | 3 wks |
10 - 24 | $21.36 | 3 wks |
25 - 49 | $20.31 | 3 wks |
50 - 99 | $19.81 | 3 wks |
100+ | Request for Quote |
$22.83
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 mm |
---|---|
Face Width | 15 mm |
Hub Dia. | 30 mm |
Hub Style | With Hub / No Set Screw |
Material | Nylon / No Insert |
Module (Pitch) | 1.5 |
No. Of Teeth | 25 |
Pitch Dia. | 37.5 mm |
Pressure Angle (°) | 20° |
Quality Class | Commercial / Machined |
Substitute Part | KPS1.5-25 |