A 1P 2MYD08050C
Module 0.8, 50 Teeth, 20° Pressure Angle, Acetal / Brass Insert Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $50.76 | 6 wks |
25 - 49 | $49.86 | 6 wks |
50 - 99 | $29.63 | 6 wks |
100 - 249 | $19.67 | 6 wks |
250+ | Request for Quote |
$50.76
Availability: 38 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 5 mm |
---|---|
Face Width | 3 mm |
Hub Dia. | 19 mm |
Hub Style | With Hub / Set Screw |
Material | Acetal / Brass Insert |
Module (Pitch) | 0.8 |
No. Of Teeth | 50 |
Pitch Dia. | 40 mm |
Pressure Angle (°) | 20° |
Quality Class | ISO 9 (AGMA 8) |