A 1P 2MYD08030C
Module 0.8, 30 Teeth, 20° Pressure Angle, Acetal / Brass Insert Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $46.86 | 6 wks |
25 - 49 | $42.6 | 6 wks |
50 - 99 | $23.27 | 6 wks |
100 - 249 | $14.29 | 6 wks |
250+ | Request for Quote |
$46.86
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 5 mm |
---|---|
Face Width | 3 mm |
Hub Dia. | 16 mm |
Hub Style | With Hub / Set Screw |
Material | Acetal / Brass Insert |
Module (Pitch) | 0.8 |
No. Of Teeth | 30 |
Pitch Dia. | 24 mm |
Pressure Angle (°) | 20° |
Quality Class | ISO 9 (AGMA 8) |