A 1P 2MYD04127D
Module 0.4, 127 Teeth, 20° Pressure Angle, Acetal / Brass Insert Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $59.81 | 6 wks |
25 - 49 | $53.58 | 6 wks |
50 - 99 | $31.31 | 6 wks |
100 - 249 | $21.33 | 6 wks |
250+ | Request for Quote |
$59.81
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 6 mm |
---|---|
Face Width | 3 mm |
Hub Dia. | 19 mm |
Hub Style | With Hub / Set Screw |
Material | Acetal / Brass Insert |
Module (Pitch) | 0.4 |
No. Of Teeth | 127 |
Pitch Dia. | 50.8 mm |
Pressure Angle (°) | 20° |
Quality Class | ISO 9 (AGMA 8) |