A 1P 2MYD04095B
Module 0.4, 95 Teeth, 20° Pressure Angle, Acetal / Brass Insert Spur Gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $60.68 | 9 wks |
| 25 - 49 | $54.36 | 9 wks |
| 50 - 99 | $31.07 | 9 wks |
| 100 - 249 | $20.64 | 9 wks |
| 250+ | Request for Quote |
$60.68
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 4 mm |
|---|---|
| Face Width | 3 mm |
| Hub Dia. | 19 mm |
| Hub Style | With Hub / Set Screw |
| Material | Acetal / Brass Insert |
| Module (Pitch) | 0.4 |
| No. Of Teeth | 95 |
| Pitch Dia. | 38 mm |
| Pressure Angle (°) | 20° |
| Quality Class | ISO 9 (AGMA 8) |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities