A 1P 2MY04024
Module 0.4, 24 Teeth, 20° Pressure Angle, Acetal / No Insert Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $10.76 | 6 wks |
10 - 24 | $8.09 | 6 wks |
25 - 49 | $6.77 | 6 wks |
50 - 99 | $6.05 | 6 wks |
100+ | Request for Quote |
$10.76
Availability: 28 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 4 mm |
---|---|
Face Width | 5 mm |
Hub Dia. | 8 mm |
Hub Style | With Hub / No Set Screw |
Material | Acetal / No Insert |
Module (Pitch) | 0.4 |
No. Of Teeth | 24 |
Pitch Dia. | 9.6 mm |
Pressure Angle (°) | 20° |
Quality Class | ISO 8 (AGMA 9) |