A 1P 1MYH25050
Module 2.5, 50 Teeth, 20° Pressure Angle, Nylon / No Insert Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $98.02 | 3 wks |
10 - 24 | $94.36 | 3 wks |
25 - 49 | $89.81 | 3 wks |
50 - 99 | $87.1 | 3 wks |
100+ | Request for Quote |
$98.02
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 15 mm |
---|---|
Face Width | 25 mm |
Hub Dia. | 0 mm |
Hub Style | Hubless |
Material | Nylon / No Insert |
Module (Pitch) | 2.5 |
No. Of Teeth | 50 |
Pitch Dia. | 125 mm |
Pressure Angle (°) | 20° |
Quality Class | Commercial / Machined |
Substitute Part | KPSA2.5-50 |