A 1P 1MYH20100
Module 2, 100 Teeth, 20° Pressure Angle, Nylon / No Insert Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $185.02 | 3 wks |
10 - 24 | $175.59 | 3 wks |
25 - 49 | $167.11 | 3 wks |
50 - 99 | $161.54 | 3 wks |
100+ | Request for Quote |
$185.02
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 15 mm |
---|---|
Face Width | 20 mm |
Hub Dia. | 0 mm |
Hub Style | Hubless |
Material | Nylon / No Insert |
Module (Pitch) | 2 |
No. Of Teeth | 100 |
Pitch Dia. | 200 mm |
Pressure Angle (°) | 20° |
Quality Class | Commercial / Machined |
Substitute Part | KPSA2-100 |