A 1N12-N48
48 D.P., 14.5° Pressure Angle, 12" Long Nylon 101 Rack
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $9.42 | 11 wks |
| 10 - 24 | $6.4 | 11 wks |
| 25 - 49 | $5.13 | 11 wks |
| 50 - 99 | $4.43 | 11 wks |
| 100+ | Request for Quote |
$9.42
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Diametral Pitch | 48 |
|---|---|
| Face Width | 0.125 Inch |
| Height | 0.125 Inch |
| Material | Nylon 101 |
| Pitch Height | 0.1094 Inch |
| Pressure Angle (°) | 14.5 ° |
| Quality Class | Commercial |
| Stock Length | 12 Inch |
| Substitute Part | A 1N12-N48S |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities